Detector Test Equipment
Xtralis Condensation Valve Trap
The VESDA Xtralis PIP-025 is a 25 mm x 12" Condensation Valve Trap with Ball Valve. Aspirating Pipe and Fittings are produced in red ABS under a stringent quality control system.
The VESDA Xtralis PIP-025 is a 25 mm x 12" Condensation Valve Trap with Ball Valve. Aspirating Pipe and Fittings are produced in red ABS under a stringent quality control system. ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimizing performance with tensile strength, chemical resistance, ductility, weather ability, heat stability and process ability. The range of Pipe and Fittings products have been specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system. The pipes are a metric standard of 25 mm external diameter with suitable adapters available for imperial to metric conversions and are designed for use with any make of low pressure aspirating type smoke detection system.
Certifications:- BS EN ISO 9001
- EN54 – 20
- EN61386-1
Others
- Includes
- Ball Valve
- Detector Type
- Aspirating
Others
- Includes
- Ball Valve
- Detector Type
- Aspirating
- Includes : Ball Valve
- Detector Type : Aspirating