/content/hbtbt/au/en/search-results.html

    Flow Switches & Sensors

    Velocity Pitot Tube

    Velocity Pitot Tubes are used to sample the air ¬ow in HVAC duct or equipment applications. They have 4in insertion length and a pointed tube that can be used to measure the velocity pressure when mounted facing into the air stream.

    Overview

    Velocity Pitot Tubes are aluminium pitot tubes that may be used to measure the static or velocity pressure in ducts. VPT has a 4in insertion length and a pointed tube that can be used to measure the velocity pressure when mounted facing into the air stream. Velocity Pitot Tubes are used to sample the air ¬ow in HVAC duct or equipment applications. They are mounted approximately 5 to 8 duct diameters downstream from elbows, obstructions, or large change in duct area to reduce the amount of turbulence.

    Features & Benefits:
    • 1/4in ID ¬flexible plastic tubing
    • Tip opens directly into the air stream
    • Parallel to air stream (+/- 7 Degrees)
    • Used to monitor fan operation and true air ¬ow with varying amounts of static pressure in non-critical applications
    Certifications:
    • RoHS2 Approved
    • WEEE Approved
    • Reach Certified
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Material
      • Aluminum
    • Mounting Type
      • Duct

    Others

    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Material
      • Aluminum
    • Mounting Type
      • Duct
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Material : Aluminum
    • Mounting Type : Duct
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime