Heat Detectors
System Sensor Rate Of Rise Thermal Detector
System Sensor Rate Of Rise Thermal Detectors By Honeywell is Used For Fire Safety Systems
The 2020R rate of rise thermal detector belongs to System Sensor’s Vision range of detectors. Vision is a range of conventional detectors, which have been produced using the latest in manufacturing technology and supplied with an array of installer-friendly advanced features, making them ideal for small, straightforward fire detection systems. The 2020R thermal detector uses a state of the art thermal element combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. The detector incorporates both rate of rise and static elements and is suitable for all areas where the ambient conditions do not normally exhibit rapid changes in temperature.
Features & Benefits:- Low profile design
- Low current draw
- Remote alarm test feature
- Easy Maintenance
- Range of detector bases available
- Remote LED Option
- Extended warranty
- EN54 – 5:2000 (Amendment 1) Class A1R
Others
- Standby Current
- 70 µA at 24 voltage direct current
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
Others
- Standby Current
- 70 µA at 24 voltage direct current
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
- Standby Current : 70 µA at 24 voltage direct current
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 5 Percentage