Heat Detectors
Vision Fixed Temperature Detector
The Vision's range of Fixed Temperature Detectors are a part of Honeywell. These are fixed 58 degree celcius temperature detectors.
The 58ºC Fixed Temperature Heat Detectors are a part of the Vision range of detectors by Honeywell. Vision is a range of conventional detectors, which have been produced using the latest in manufacturing technology and supplied with an array of installer-friendly advanced features, making them ideal for all your conventional fire detection requirements.
Features & Benefits:- Low profile design
- Low current draw
- Easy maintenance
- Range of detector bases available
- Remote LED Option
- Remote alarm trigger feature
- EN54 – 5:2000 (Amendment 1) Class A2S
Others
- Trigger Temperature
- 58 degree Celsius
- Fixed Temperature Setpoint
- 58 degree Celsius
- Standby Current
- 75?A at 24 voltage direct current
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Humidity
- 95 Percentage
Others
- Trigger Temperature
- 58 degree Celsius
- Fixed Temperature Setpoint
- 58 degree Celsius
- Standby Current
- 75?A at 24 voltage direct current
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Trigger Temperature : 58 degree Celsius
- Fixed Temperature Setpoint : 58 degree Celsius
- Standby Current : 75?A at 24 voltage direct current
- Minimum Operating Humidity : 5 Percentage
- Maximum Operating Humidity : 95 Percentage