/content/hbtbt/au/en/search-results.html

    Humidity Sensors

    HEW RH Sensor

    Room Humidity Sensors are used to monitor humidity and temperature within a single device.

    Overview

    HEW Standard Series wall mount humidity transmitters offer high performance in an easy to install housing at an affordable price. The thin-film capacitive sensor element provides high accuracy and performance, great long-term stability, and full recovery from saturation. Temperature sensing options are also available. The wall housing was created using sophisticated thermal analysis techniques for optimum airflow. It is ideal for schools and other applications requiring exceptional durability and a discrete appearance. All Standard models come with a standard one-year warranty.

    Features & Benefits:
    • Monitor humidity and temperature with a single device...reduces installation costs
    • Semiconductor temperature transmitter, or popular thermistor/RTD sensors available
    • Housing is low-profile...perfect for schools and museums
    Certifications:
    • UL Listed
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Duct
    • Mounting Type
      • Duct

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Duct
    • Mounting Type
      • Duct
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Number of Wiring Terminals : 2
    • Detector Type : Duct
    • Mounting Type : Duct
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime