Humidity Sensors
Humidity Monitoring Deluxe Duct & Outdoor Humidity Sensors
HD and HO Series deluxe humidity transmitters provide an idealsolution for measuring relative humidity in a wide range of conditions
HD and HO Series deluxe humidity transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field. Temperature sensing options are also available. The duct mounted HD is encased in a die cast metal housing for extra strength. The outdoor HO housing is completely weather proof – the most rugged sensor available. All deluxe HD and HO models come with a standard five-year warranty
Features & Benefits:- Thin-film capacitive sensor element recovers from 100% saturation
- Duct sensor element can be serviced without disturbing conduit
- Fully interchangeable element to 1%, 2%, 3%, or 5% accuracy…no calibration
- Potted circuitry Prevents costly condensate shorts
- Replace element in the field
- Polarity insensitive
- 2014/30/ EU
- 2014/35/EU
- EN 61000-6-1
- RoHS2 compliance
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Mounting Type
- Duct
- Detector Type
- Relative Humidity
- Type of Terminals
- DC Distribution Network or an AC/DC Power Adaptor
- Includes
- Self-Tapping Screws
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Mounting Type
- Duct
- Detector Type
- Relative Humidity
- Type of Terminals
- DC Distribution Network or an AC/DC Power Adaptor
- Includes
- Self-Tapping Screws
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Mounting Type : Duct
- Detector Type : Relative Humidity
- Type of Terminals : DC Distribution Network or an AC/DC Power Adaptor
- Includes : Self-Tapping Screws