Humidity Sensors
Humidity sensor
The Phoenix Controls Humidity Sensors utilizes a capacitive sensing element to deliver a proportional analog output.
The Phoenix Controls Humidity Sensors utilizes a capacitive sensing element to deliver a proportional analog output. Depending on model, the analog outputs are a humidity sensor output, a 10 KΩ type 2 thermistor sensor, 0-20 KΩ temperature set point, and an override contact. All units come standard with a 3.5 mm (1/8"), easy access communication jack providing direct network access.
Features & Benefits:- UL-94-V0 rated enclosure
- Teflon-insulated wires ensure resistance to moisture, corrosive elements, and abrasion
- A three-position test and balance (T&B) switch in all room sensors allows for overrides into full heating or cooling modes, as well as for normal operation
- 3.5 mm communications jack is standard for all room models.
- CE
- RoHS