Light Sensors
LLO Outside Light Level Sensor
LLO Outside Light Level Sensors are accurate lux calibrated light level sensors which can be used for monitoring and control applications. The enclosure is IP65 rated complete with M20 cable gland making it ideal for external use.
- Multi-range
- Site selectable
- 4 to 20mA output
- IP65 housing
- Ideal for outside light level measurement
- IP65 Housing
Others
- Mounting Type
- Wall Outside
Others
- Mounting Type
- Wall Outside
- Mounting Type : Wall Outside