/content/hbtbt/au/en/search-results.html

    Motion Detectors

    Dual Technology Antimask Detector

    Dual technology antimask detectors are used for outdoor in X-band with pet immunity active infrared up to 55kg. This antimask detectors provides active infrared IP65 quad pyr range up to 12 meters with integrated EOL resistors.

    Overview

    Dual technology antimask detectors are used for outdoor in X-band with pet immunity active infrared up to 55kg. This antimask detectors provides active infrared IP65 quad pyr range up to 12 meters with integrated EOL resistors.

    Certifications:
    • EN50131 Class II
    Specifications

    Others

    • Maximum Indoor Detection Diameter
      • 12 metre

    Others

    • Maximum Indoor Detection Diameter
      • 12 metre
    • Maximum Indoor Detection Diameter : 12 metre
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime