/content/hbtbt/au/en/search-results.html

    Multi-Criteria Sensors

    CONVENTIONAL – Photoelectric Smoke Detector

    System Sensor Model 2351 Photoelectric Smoke Detector are combined with the latest state of the art optical chamber which provides efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences.

    Overview

    System Sensor Model 2351 Photoelectric Smoke Detector are combined with the latest state of the art optical chamber which provides efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Backward compatible with Series 100 detector range of bases
    • Wide operating voltage 8 to 30VDC
    • Automatic drift compensation
    • Range of detector bases available
    Certifications:
    • VdS
    • CE
    • LPCB
    Specifications

    Others

    • Overall Width
      • 102 mm
    • Overall Height
      • 38 mm
    • Minimum Input Voltage
      • 8 VDC
    • Alarm Current
      • 80 mA
    • Maximum Operating Voltage
      • 30 VDC
    • Maximum Operating Humidity
      • 95 %
    • Maximum Standby Current
      • 50 μA
    • Minimum Operating Ambient Temperature
      • − 30 °C
    • Minimum Operating Humidity
      • 0 %
    • Material
      • Bayblend FR110
    • Conventional or Addressable
      • Conventional
    • Wiring Type
      • 0.7 to 2.5 mm2
    • Address Range
      • 5 m
      • 5 m
    • Regulatory Approvals
      • • LPCBNEWLINE• VdSNEWLINE• CENEWLINE• EN54 – 7:2000
    • For Use With
      • Fire Alarm Control Panels
    • Detector Type
      • photoelectric detector

    Others

    • Overall Width
      • 102 mm
    • Overall Height
      • 38 mm
    • Minimum Input Voltage
      • 8 VDC
    • Alarm Current
      • 80 mA
    • Maximum Operating Voltage
      • 30 VDC
    • Maximum Operating Humidity
      • 95 %
    • Maximum Standby Current
      • 50 μA
    • Minimum Operating Ambient Temperature
      • − 30 °C
    • Minimum Operating Humidity
      • 0 %
    • Material
      • Bayblend FR110
    • Conventional or Addressable
      • Conventional
    • Wiring Type
      • 0.7 to 2.5 mm2
    • Address Range
      • 5 m
      • 5 m
    • Regulatory Approvals
      • • LPCBNEWLINE• VdSNEWLINE• CENEWLINE• EN54 – 7:2000
    • For Use With
      • Fire Alarm Control Panels
    • Detector Type
      • photoelectric detector
    • Overall Width : 102 mm
    • Overall Height : 38 mm
    • Minimum Input Voltage : 8 VDC
    • Alarm Current : 80 mA
    • Maximum Operating Voltage : 30 VDC
    • Maximum Operating Humidity : 95 %
    • Maximum Standby Current : 50 μA
    • Minimum Operating Ambient Temperature : − 30 °C
    • Minimum Operating Humidity : 0 %
    • Material : Bayblend FR110
    • Conventional or Addressable : Conventional
    • Wiring Type : 0.7 to 2.5 mm2
    • Address Range : 5 m|5 m
    • Regulatory Approvals : • LPCBNEWLINE• VdSNEWLINE• CENEWLINE• EN54 – 7:2000
    • For Use With : Fire Alarm Control Panels
    • Detector Type : photoelectric detector
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime