Multi-Criteria Sensors
Discovery Multisensory
Discovery allows for automatic environmental adaptation in difficult areas by individually changing the detectors' sensitivity and response.
Discovery allows for automatic environmental adaptation in difficult areas by individually changing the detectors' sensitivity and response. Discovery has features that provide very stable operation, even in a difficult environment. The detector has 2 alarm indicators. Uses the same base as for XP95.
Others
- Minimum Operating Ambient Temperature
- 0 Degrees Celsius
- Overall Height
- 40 Millimeter-PRD
- Maximum Operating Voltage
- 28
- Overall Width
- 100 Millimeter-PRD
- Detection Sensor Type
- Marine
- Material
- Plastic
Others
- Minimum Operating Ambient Temperature
- 0 Degrees Celsius
- Overall Height
- 40 Millimeter-PRD
- Maximum Operating Voltage
- 28
- Overall Width
- 100 Millimeter-PRD
- Detection Sensor Type
- Marine
- Material
- Plastic
- Minimum Operating Ambient Temperature : 0 Degrees Celsius
- Overall Height : 40 Millimeter-PRD
- Maximum Operating Voltage : 28
- Overall Width : 100 Millimeter-PRD
- Detection Sensor Type : Marine
- Material : Plastic