/content/hbtbt/au/en/search-results.html

    Multi-Criteria Sensors

    ICAM IAS Dual Channel Detector

    The ICAM IAS dual channel detectors are Point in a Box (PIAB) aspirating smoke detection (ASD) solutions that incorporate conventional or analog addressable point detectors and meet the unique needs of many commercial and industrial applications.

    Overview

    The ICAM IAS dual channel detectors are Point in a Box (PIAB) aspirating smoke detection (ASD) solutions that incorporate conventional or analog addressable point detectors and meet the unique needs of many commercial and industrial applications.

    These detectors utilize a high performance aspirator and software configurable flow monitoring circuitry. Air flow level is displayed on a ten element bar graph that can be adjusted for high and low flow thresholds, and flow failure is reported as a device fault via relays to the loop.

    Features & Benefits:
    • Single or dual channel fire detection
    • Multiple configuration options
    • Multiple detection strategies
    • Integral display and programmer
    • Field serviceable air filter
    Certifications:
    • ActivFire
    • VdS
    • LPCB
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0°C
    • Maximum Operating Humidity
      • 95 percentage relative humidity
    • Maximum Operating Voltage
      • 30 voltage direct current
    • Minimum Operating Humidity
      • 10 percentage relative humidity
    • Conventional or Addressable
      • Addressable

    Others

    • Minimum Operating Ambient Temperature
      • 0°C
    • Maximum Operating Humidity
      • 95 percentage relative humidity
    • Maximum Operating Voltage
      • 30 voltage direct current
    • Minimum Operating Humidity
      • 10 percentage relative humidity
    • Conventional or Addressable
      • Addressable
    • Minimum Operating Ambient Temperature : 0°C
    • Maximum Operating Humidity : 95 percentage relative humidity
    • Maximum Operating Voltage : 30 voltage direct current
    • Minimum Operating Humidity : 10 percentage relative humidity
    • Conventional or Addressable : Addressable
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime