/content/hbtbt/au/en/search-results.html

    Multi-Criteria Sensors

    O²T multisensor detector ES Detect

    O²T Multisensor is a detector with two integrated optical smoke sensors, different scattered light angle and additional heat detector sensor evaluation for detecting anything from smoldering fires to open fires with uniform response characteristic.

    Overview

    Multisensor detector with two integrated optical smoke sensors with different scattered light angles as well as additional heat detector sensor evaluation for detecting anything from smoldering fires to open fires with uniform response characteristics. Compares smoke sensor signals for smoke classification and reduction of false alarms from water vapor or dust, for example. Due to its excellent detection properties, the detector is also capable recognizing test fires TF1 and TF6 described in the standard. The O²T multisensor detector is also suitable for higher application temperatures of up to +65° C.

    A remote indicator can also be connected.

    Features & Benefits:
    • System benefits:
    • Optimally matched to the ES Line system
    • With multisensor detectors for the detection of all fires, even under the most difficult operating conditions
    • Up to 30 detectors per detection group
    • Reliable detection:
    • Uniform response sensitivity of the detector for all different types of fire for the multisensor detectors
    • Large distance between signal and interference magnitudes due to special sensor and electronics design for suppressing electromagnetic influences
    • Automatic adaptation to varying environmental influences
    • Electronic compensation also called drift-compensation of long-term influences of contamination or aging
    • Reliable false alarm suppression:
    • High reliability against false alarms by temporal evaluation of different sensor criteria, with built-in insect screen and sealed against rear air flow entry
    • Exclusion of signal forms not typical of fires through special filter algorithms
    • Automatic self-monitoring of the detector electronics
    • Automatic self-monitoring of sensors for function and condition
    • Maintenance:
    • Designation of the heat detector by a black ring on the light pipe
    • Hours of operation, alarm and fault counter in each detector
    • Operation data retrieval of all detectors of a group with standard service PC and field bus interface
    • Detector LED for alarm display and as an identification display in the service (for maintenance with 8000 tools)
    • Wide range of accessories:
    • Standard socket and relay base
    • Socket adapter for ceiling installation
    • Dust caps optional for fire detectors and detector base
    • Kit for suspended mounting
    Certifications:
    • EN 54-7 : 2006/-5 B : 2000, CEA 4021
    Others
    Name
    Description
    File Size
    Date
    Size
    ES Detect O2T multisensor detectors Declaration of Performance
    application/pdf 2.27 MB
    5/14/2023
    2.27 MB
    Name
    Description
    File Size
    Date
    Size
    ES Detect O2T multisensor detectors Declaration of Performance
    application/pdf 2.27 MB
    5/14/2023
    2.27 MB
    Name
    Description
    File Size
    Date
    Size
    ES Detect O2T multisensor detectors Declaration of Performance
    2.27 MB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime