Multi-Criteria Sensors
SenTRI Optical Heat Sensor Sounder
Optical Heat Sensor with integrated sounder and VAD combines renowned advanced sensing technology with state of the art visual alarms. It has Light output that allows devices to be sited at standard smoke and heat detector spacing.
Optical Heat Sensor with integrated sounder and VAD combines renowned advanced sensing technology with state of the art visual alarms. It has Light output that allows devices to be sited at standard smoke and heat detector spacing. Sensor has High intensity option with three intensity settings to achieve maximum flexibility for different room coverage, optimising loop coverage. The White VADs use a multi-die LED with a 'Day White' colour and Red VADs use multiple red LEDs giving a true red colour.
Features & Benefits:- Sensor and alarm in one device reduces installation time and cost
- State of the art, high efficiency visual alarm sounder
- Advanced power management that increases loop capacity and integrity
- VAD can operate independently of the sounder if required
- Class leading VAD performance
- EN54 part 23
Others
- Tests For
- Heat
- Detection Sensor Type
- Optical
Others
- Tests For
- Heat
- Detection Sensor Type
- Optical
- Tests For : Heat
- Detection Sensor Type : Optical