Occupancy Sensors
Ex-Or Lighting Control Module
The Lighting Control Modules offers high performance presence detection and contains a photocell to monitor total light levels, allowing the light output of dimmable luminaires to be adjusted to suit the natural light level available.
The Lighting Control Modules offers high performance presence detection and contains a photocell to monitor total light levels, allowing the light output of dimmable luminaires to be adjusted to suit the natural light level available. It also contains an Infrared receiver that can be used both for local control from a hand-held device, when in service, and for initial CDW12U5/CDH4U5/CDH8U5 system commissioning. When properly installed and connected the MLS2401CDR is an SELV device. The MLS2401CDR is an extremely sensitive movement detector; it is essential therefore that it be installed on a rigid surface that will not itself be subject to movement or vibration. Please note that MLS2401CDR is not recommended for applications where there are large surface areas of metal, e.g. metal ceiling or floor tiles, as unpredictable sensitivity may result Microwaves can penetrate lightly built partitions, glass etc and thus movement in adjacent spaces may cause spurious triggering if the orientation and sensitivity setting of the detector is not managed carefully. The MLS2401CDR should not be positioned on a pitch narrower than 5m. Microwave detectors (MLS2401CDR & MLS2500CDR) are extremely sensitive to movement and must be installed on a rigid surface that will not itself be subject to movement. Microwaves can penetrate lightly built partitions, glass etc and thus movement in adjacent spaces can cause spurious triggering if the orientation and sensitivity settings of the detector are not carefully managed. They are not recommended for areas where there are large areas of metal such as metal ceiling panels as unpredictable sensitivity may result.
Features & Benefits:- High Performance
- It contains infrared reciever
Others
- Overall Width
- 65 mm
- Overall Height
- 115 mm
- Coverage
- Ceiling (360°)
- IP Rating
- 4X
- Dimming Type
- Analog
- DALI
- Digital
- Control Type
- Dimming & Switching
- For Use With
- CD connect digital box
Others
- Overall Width
- 65 mm
- Overall Height
- 115 mm
- Coverage
- Ceiling (360°)
- IP Rating
- 4X
- Dimming Type
- Analog
- DALI
- Digital
- Control Type
- Dimming & Switching
- For Use With
- CD connect digital box
- Overall Width : 65 mm
- Overall Height : 115 mm
- Coverage : Ceiling (360°)
- IP Rating : 4X
- Dimming Type : Analog|DALI|Digital
- Control Type : Dimming & Switching
- For Use With : CD connect digital box