Occupancy Sensors
LightSpot HD PIR Sensor with switching output
LightSpot HD sensors are suitable for mounting heights up to 16m meters, with HD lenses, high-performance optics and optimized software.
We’ll fix the lights. Honeywell PEHA has a balanced range of devices that
Lighting control
especially in commercially or publicly used
Areas
automate.
Features & Benefits:- Highly sensitive presence detection
- Integrated daylight control
- Fast, easy commissioning with wireless program devices
- Extended detection range
- Mid-Bay and Hi-Bay versions for larger installation heights (up to 16 m)
- Simplified installation
- Flush and surface mounting possible
- IP4x (IP55 LS3200RIP)
- EMC-2014/30/EU
- LVD-2014/35/EC
- RoHS-2011/65/EU
Others
- Control Type
- Switching
- Coverage
- Ceiling (360°)
Others
- Control Type
- Switching
- Coverage
- Ceiling (360°)
- Control Type : Switching
- Coverage : Ceiling (360°)