Pressure Switches & Sensors
Air DP sensor
The HLP low pressure transmitter is designed for use with electronic controllers in domestic or commercial heating and cooling systems.
HLP Low Pressure Transmitter is used to measure positive, negative or differential pressure. The piezo resistive sensor is ideal for monitoring the pressure of air or other clean inert gas. Typical HVAC applications include monitoring of filter differential pressure or VAV applications. An integrated static pressure probe provides ease of installation for duct mounting. Several accessories are available. A weatherproof polycarbonate enclosure is provided for electrical connections and ease of installation.
Features & Benefits:- Ease of installation
- Weatherproof polycarbonate enclosure
- CE
- RoHS
Others
- Maximum Operating Ambient Temperature
- 70 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Supply Voltage
- 20 to 28 voltage alternating current
- Overall Height
- 116.5 millimetre
- Burst Pressure Rating
- 60 W.C. (200 for 10 & 20 Models) inch
- Overall Width
- 112.5 millimetre
- Output Signal
- 4-20 (2-wire); 0-5 or 0-10 (3-wire) milliampere
- Includes
- Thread Adapter
- For Use With
- Electronic Controller
- Mounting Type
- Duct
- Measured Pressure Accuracy
- ±1 Percentage
- ±1 Percentage
- Regulatory Approvals
- CE; RoHS
Others
- Maximum Operating Ambient Temperature
- 70 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Supply Voltage
- 20 to 28 voltage alternating current
- Overall Height
- 116.5 millimetre
- Burst Pressure Rating
- 60 W.C. (200 for 10 & 20 Models) inch
- Overall Width
- 112.5 millimetre
- Output Signal
- 4-20 (2-wire); 0-5 or 0-10 (3-wire) milliampere
- Includes
- Thread Adapter
- For Use With
- Electronic Controller
- Mounting Type
- Duct
- Measured Pressure Accuracy
- ±1 Percentage
- ±1 Percentage
- Regulatory Approvals
- CE; RoHS
- Maximum Operating Ambient Temperature : 70 degree Celsius
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Supply Voltage : 20 to 28 voltage alternating current
- Overall Height : 116.5 millimetre
- Burst Pressure Rating : 60 W.C. (200 for 10 & 20 Models) inch
- Overall Width : 112.5 millimetre
- Output Signal : 4-20 (2-wire); 0-5 or 0-10 (3-wire) milliampere
- Includes : Thread Adapter
- For Use With : Electronic Controller
- Mounting Type : Duct
- Measured Pressure Accuracy : ±1 Percentage|±1 Percentage
- Regulatory Approvals : CE; RoHS