/content/hbtbt/au/en/search-results.html

    Pressure Switches & Sensors

    Low Pressure Transducer

    The LP3 series Low Pressure Transmitters can be used to measure positive, negative or di¬fferential pressure in the ranges of 1”W.C. to 20”W.C. (250 TO 2000Pa) and features field selectable pressure ranges and output signal types.

    Overview

    The LP3 series Low Pressure Transmitter can be used to measure positive, negative or di¬fferential pressure in the ranges of 1”W.C. to 20”W.C. (250 TO 2000Pa). The piezo resistive sensor is ideal for monitoring the pressure for air or other clean inert gas and is limited only to those media which will not attack silicon, EPDM and neoprene seals.

    The LP3 features field selectable pressure ranges and output signal types for the most flexible applications. Typical HVAC applications include monitoring of filter di¬fferential pressure or VAV applications. The output signal is factory calibrated and temperature compensated for highest start up accuracy and trouble-free operation. Available options include LCDs and integrated static pressure probe. The LP3 Pressure Transducer mounts on any surface using the two holes provided on the base of the unit.

    Features & Benefits:
    • Jumper selectable 2 wire current and 3 wire voltage outputs
    • 24 Vac/dc power supply
    • Six variable jumper selectable pressure ranges, W.C. & Pa
    • Available options include LCD display and integrated static probe
    Certifications:
    • CE
    • RoHS
    • ISO9001
    Specifications

    Others

    • Overall Width
      • 115.8 mm
    • Supply Voltage
      • 20 -28 VAC/VDC
    • Minimum Operating Ambient Temperature
      • 0 °C
    • Output Signal
      • 4-20 mA (2-wire); 0-5 or 0-10 VDC (3-wire); Switch selectable
    • Overall Height
      • 84.3 mm
    • Maximum Operating Ambient Temperature
      • 70 °C
    • Mounting Type
      • Two holes provided on the base
    • Regulatory Approvals
      • CE; RoHS; ISO9001

    Others

    • Overall Width
      • 115.8 mm
    • Supply Voltage
      • 20 -28 VAC/VDC
    • Minimum Operating Ambient Temperature
      • 0 °C
    • Output Signal
      • 4-20 mA (2-wire); 0-5 or 0-10 VDC (3-wire); Switch selectable
    • Overall Height
      • 84.3 mm
    • Maximum Operating Ambient Temperature
      • 70 °C
    • Mounting Type
      • Two holes provided on the base
    • Regulatory Approvals
      • CE; RoHS; ISO9001
    • Overall Width : 115.8 mm
    • Supply Voltage : 20 -28 VAC/VDC
    • Minimum Operating Ambient Temperature : 0 °C
    • Output Signal : 4-20 mA (2-wire); 0-5 or 0-10 VDC (3-wire); Switch selectable
    • Overall Height : 84.3 mm
    • Maximum Operating Ambient Temperature : 70 °C
    • Mounting Type : Two holes provided on the base
    • Regulatory Approvals : CE; RoHS; ISO9001
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime