/content/hbtbt/au/en/search-results.html

    Pressure Switches & Sensors

    PWR Series Wet Differential Pressure Sensor

    The PWR Series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs.

    Overview

    The PWR Series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs. With no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced. Select either armored (6 ft.) or shielded (10 or 20 ft.) cable, depending on the application.

    Features & Benefits:
    • Remote probes reduce need for plumbing or bypass assemblies
    • Pushbutton zero calibration
    • Switch-selectable pressure ranges
    • Armor cable or conduit connector minimizes the need for field customization
    Certifications:
    • RoHS, CE, NEMA4, IP65 at Sensor
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Connection Type
      • NPT Male
    • Mounting Type
      • Panel
      • Remote Panel

    Others

    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Connection Type
      • NPT Male
    • Mounting Type
      • Panel
      • Remote Panel
    • Connection Size : 1/4 inch
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Connection Type : NPT Male
    • Mounting Type : Panel|Remote Panel
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime