Pressure Switches & Sensors
SRCM Room Condition Monitor
The SRCM Room Condition Monitors is the highest performance BACnet capable product for measuring low differential pressure in critical applications.
The SRCM is the highest performance BACnet capable product for measuring low differential pressure in critical applications. Unlike the SRPM, the SRCM can monitor and alarm two rooms through one device, as well as display 3 additional parameters such as temperature, humidity & CO2 . The SRCM builds upon the SRPM’s feature set by adding cloning functionality via a USB port, which ensures time and money savings on installation in applications where multiple monitors are required. The SRCM also has a 4.3” colour LCD touch screen for easy menu navigation as well as a flush mount design. The SRCM provides the ability for custom naming for all rooms and conditions while including two-level password protection.
Features & Benefits:- On-board Sensor - Industry Best Accuracy
- 4.3” Color Touch Screen for Easy Setup and Room Display
- Monitor up to 4 Parameters
- Wipe-down Capable IP-54 Flush Mount Design
- Configurable Audible & Visual Alarms to Avoid Nuisance
- Easy mounting into off-the-shelf Electrical Gang Box
- Reduce Installation Time with Unit Clone Feature
- Full Banner Feature - Customize Display Text
- BACnet
Others
- Power Requirements
- 10 watt
- Maximum Operating Temperature
- 120 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Communications Protocol
- BACnet
- Mounting Type
- Mounts to a Triple Gang Double-Deep Electrical Box
- Switch Type
- Pushbutton
Others
- Power Requirements
- 10 watt
- Maximum Operating Temperature
- 120 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Communications Protocol
- BACnet
- Mounting Type
- Mounts to a Triple Gang Double-Deep Electrical Box
- Switch Type
- Pushbutton
- Power Requirements : 10 watt
- Maximum Operating Temperature : 120 degree Fahrenheit|50 degree Celsius
- Minimum Operating Temperature : 0 degree Celsius|32 degree Fahrenheit
- Communications Protocol : BACnet
- Mounting Type : Mounts to a Triple Gang Double-Deep Electrical Box
- Switch Type : Pushbutton