/content/hbtbt/au/en/search-results.html

    Pressure Switches & Sensors

    Veris Static Pressure Gauge

    Veris Static Pressure Gauge transducers are compatible with a variety of HVAC and industrial applications, such as refrigeration measurement, pneumatic pressure measurement, gas pressure measurement, pump inlet, and outlet fluid pressure.

    Overview

    Veris Static Pressure Gauge transducers are compatible with a variety of HVAC and industrial applications, such as refrigeration measurement, pneumatic pressure measurement, gas pressure measurement, pump inlet, and outlet fluid pressure. They are also compatible with extreme applications, such as aerospace and motor sports equipment. Volt and mA output options ensure integration with building systems. A wide selection of pressure ranges offers application flexibility. The PG Series offers a stainless steel housing and all models are warranted for a period of five years.

    Features & Benefits:
    • Fewer parts to fail - No silicon oil, no internal O-rings, no welds
    • Sturdy construction - suitable for high shock and vibration applications
    • Rugged - stainless steel wetted construction
    • Suitable for high shock and vibration applications
    Certifications:
    • CE
    • IP 66
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Output Signal : 4 - 20 milliampere
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime