/content/hbtbt/au/en/search-results.html

    Room Pressure Monitors

    Stainless Steel Static Pressure Tip

    The Stainless Static Steel Pressure Tips have been designed to measure static pressure in ducts or rooms by connecting to differential pressure switches and transmitters.

    Overview

    The Stainless Steel Static Pressure Tips are used to measure static pressures in ducts or rooms. They are to be connected to differential pressure switches and transmitters. Two static sensors are used in applications where differential pressure is required across a filter or coil. These sensors include a mounting flange with integral rubber gasket and two screws for simplifying mounting on a duct. The tips have different insertion depths which makes them more reliable.

    Features & Benefits:
    • Includes mounting flange with integral rubber gasket and two screws
    • Quick and easy installation
    • Accurate and reliable
    Specifications

    Others

    • Includes
      • Mounting Flange
    • Connection Size
      • 1/4 INH
    • Material
      • Stainless steel
    • Connection Type
      • Barbed

    Others

    • Includes
      • Mounting Flange
    • Connection Size
      • 1/4 INH
    • Material
      • Stainless steel
    • Connection Type
      • Barbed
    • Includes : Mounting Flange
    • Connection Size : 1/4 INH
    • Material : Stainless steel
    • Connection Type : Barbed
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime