Smoke Detectors
Analogue addressable Photoelectronic sensor
Analogue addressable Photoelectronic sensors are designed for open area protection and must only be connected to control panels that use a compatible proprietary analogue addressable communication protocol for monitoring and control.
Analogue addressable Photoelectronic are designed for open area protection and must only be connected to control panels that use a compatible proprietary analogue addressable communication protocol for monitoring and control. They are plug-in type smoke sensors that combine a photoelectronic sensing chamber with addressable-analogue communications. It has two LEDs on each sensor light to provide a local visible sensor indication. The LEDs can be latched on by code command from the control panel for an alarm indication. They can also be unlatched to the normal condition by code command. Remote LED indicator capability is available as an optional accessory wired to the standard base terminals.