/content/hbtbt/au/en/search-results.html

    Smoke Detectors

    Low Profile IonisationAnalogue Addressable Sensor

    The CPX-751E is an analogue addressable, low profile Ionisation smoke sensor designed for use with any NOTIFIER protocol fire alarm control panel.

    Overview

    The CPX-751E is an analogue addressable, low profile Ionisation smoke sensor designed for use with any NOTIFIER protocol fire alarm control panel. This analogue addressable sensor enables the control panel to provide the operator with a pinpoint description of where the fire is located.

    The control panel is capable of not only knowing the sensor’s location but exactly how much smoke is in the chamber of the detector. The sensor may be set for different sensitivity settings appropriate to the environment of its location. The CPX-751E Intelligent Ionisation smoke sensor incorporates a unique single-source chamber designed to respond quickly and dependably to a broad range of fires.

    Features & Benefits:
    • Sleek low profile design
    • Uses common sensor base
    • Analogue addressable communications
    • Stable communication technique with high noise immunity
    • Low standby current
    • Rotary DECADE 01 to 99 address switches
    • Remote LED output as standard
    • Dual LED design provides 360° viewing angle
    • Optional Relay, Isolator, or Sounder bases
    • Tamper-resistant feature
    Certifications:
    • LPCB
    • VdS
    • TCC2
    Specifications

    Others

    • Minimum Input Voltage
      • 15 voltage direct current
    • Maximum Standby Current
      • 300 µA
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Maximum Alarm Current
      • 6.5 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Humidity
      • 93 Percentage
    • Material
      • Plastic
    • Detection Sensor Type
      • Photoelectric
    • Tests For
      • Heat
      • Smoke

    Others

    • Minimum Input Voltage
      • 15 voltage direct current
    • Maximum Standby Current
      • 300 µA
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Maximum Alarm Current
      • 6.5 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Humidity
      • 93 Percentage
    • Material
      • Plastic
    • Detection Sensor Type
      • Photoelectric
    • Tests For
      • Heat
      • Smoke
    • Minimum Input Voltage : 15 voltage direct current
    • Maximum Standby Current : 300 µA
    • Maximum Operating Voltage : 32 voltage direct current
    • Maximum Alarm Current : 6.5 milliampere
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Maximum Operating Humidity : 93 Percentage
    • Material : Plastic
    • Detection Sensor Type : Photoelectric
    • Tests For : Heat|Smoke
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime