Temperature & Humidity Transmitters
Outdoor Temperature Sensor
The H7508B Combined Outdoor Humidity Transmitter/Temperature Sensor incorporates a capacitive-type 3% relative humidity sensor with a 0 to 10V DC temperature output or NTC 20 Kilo Ohm temperature sensor in a single housing.
The H7508B Combined Outdoor Humidity Transmitter/Temperature Sensor incorporates a capacitive-type 3% relative humidity sensor with a 0 to 10V DC temperature output or NTC 20 Kilo Ohm temperature sensor in a single housing. The H7508B can be used for control, indication and alarm monitoring in commercial or industrial installations.
Features & Benefits:- 0 to 10V DC or NTC 20k temperature sensing element
- Wide sensing range
- Capacitance type sensing element for relative humidity
- Special housing for outside application
- EN 60529
- EN 60730-1
Others
- Maximum Operating Ambient Temperature
- 50
- Minimum Operating Ambient Temperature
- -30
- Mounting Type
- Wall Outside
- Wall Outside
Others
- Maximum Operating Ambient Temperature
- 50
- Minimum Operating Ambient Temperature
- -30
- Mounting Type
- Wall Outside
- Wall Outside
- Maximum Operating Ambient Temperature : 50
- Minimum Operating Ambient Temperature : -30
- Mounting Type : Wall Outside|Wall Outside