Temperature & Humidity Transmitters
Veris RH Transmitter
Veris standard series relative humidity transmitters offer high performance in an easy to install housing at an affordable price.
Veris standard series relative humidity transmitters offer high performance in an easy to install housing at an affordable price. The thin-film capacitive sensor element provides high accuracy and performance, great long-term stability, and full recovery from saturation. Temperature sensing options are also available.
Features & Benefits:- Wide sensor option
- Low profile
- CE
- RoHS2
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Number of Wiring Terminals
- 2
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Number of Wiring Terminals
- 2
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Number of Wiring Terminals : 2