/content/hbtbt/au/en/search-results.html

    Temperature Sensors

    Rigid Four Point Averaging Thermistor

    The rigid averaging series of ACI thermistors consist of stainless steel sensing element with two etched Teflon colored lead wires to differentiate the different sensor types.

    Overview

    The ACI thermistor rigid averaging series designed with ¼” diameter stainless steel sensing element with two, 12 inch, 22 AWG Etched Teflon colored lead wires to differentiate the different sensor types. The sensors in this series are manufactured with 4 sensing points in lengths from 12” to 48”. Each of the elements is hermetically sealed to prevent any moisture intrusion and includes an integrated foam pad to properly seal the duct and dampen vibrations when installed.

    Features & Benefits:
    • Five year Warranty
    • Mounts like a standard single point duct sensor
    • three additional sensing points for better control
    • Provide a better average temperature of the air inside the duct
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Includes
      • Integrated Foam Pad
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Includes
      • Integrated Foam Pad
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Includes : Integrated Foam Pad
    • Number of Wiring Terminals : 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime