/content/hbtbt/au/en/search-results.html

    Temperature Sensors

    ST-D Duct Thermistor Sensor

    The PreCon Model ST-D* Duct Thermistor Sensor provides precision remote temperature sensing for building automation systems and mechanical equipment room instrumentation. A

    Overview

    The PreCon Model ST-D* Duct Thermistor Sensor provides precision remote temperature sensing for building automation systems and mechanical equipment room instrumentation. The active sensing element is a highly stable precision thermistor material or platinum RTD. The sensing element is sealed with a thermally conductive compound in a 9" (22.8 cm) long 304 stainless steel tube attached to a 4" (10 cm) electrical strap. The slots in the mounting bracket form mounting ears for direct duct mounting and standard electrical boxes. The grommet on the tube fitting seals a 9/16" (1.43 cm) insertion hole.

    The duct temperature sensors are waterproof and can be used in high humidity and condensing air. The sensors are point-sensitive and come standard with 9" (22.8 cm) insertion depth. The XH provides Handy box housing (factory installed)option.

    Features & Benefits:
    • Lifetime warranty
    • Wide selection of thermistor curves
    • Tip sensitive for precise temperature response
    • Adaptable with many options
    • 304 stainless steel probe
    • Greenfield fitting standard
    • Ultra high accuracy optional
    Certifications:
    • CE
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime