/content/hbtbt/au/en/search-results.html

    Temperature Sensors

    Wall Mount Enclosure

    Wall Mount Enclosures are designed to be mounted over a single gang junction box or hole in the wall using drywall anchors.

    Overview

    The ACI Thermistor Room Series combines option flexibility with attractive styling in our “-R2” or “-R” style enclosures which include four-way air flow design too minimize self-heating to the sensor. These enclosures are offered in a White “-R2” or Beige “-R” colour depending on the enclosure style. These units are designed to be mounted over a single gang junction box or hole in the wall using drywall anchors. Screw terminal blocks are available for making all connections to your building management system (network). An optional 1/8” Black foam pad with pressure sensitive adhesive is available to insulate the sensor from thermal drafts within the wall or wall surface. A 1/16” Hex driver is needed to secure the cover from being easily removed. The “LCD” option uses two temperature sensors to monitor the ambient air temperature in the space and is factory calibrated at a single point.

    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Wall

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Wall
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Mounting Type : Wall
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime