Water Detectors
Water Sensor
Honeywell provides water alarm sensors with sensing cables which detects on the entire length of the cable.
Honeywell provides water alarm sensors with sensing cables which detects on the entire length of the cable. The cable should be placed in spots where you do not usually observe such as water heaters, sump pumps, behind washing machines and dishwashers, under sinks, around toilets and media systems. A 4-feet of sensing cable is included, which can be expanded to 240 feet.
Features & Benefits:- Patented 4-foot cable solution extends the detection zone offered by traditional spot detectors by 3100%
- Loud 80 decibel audible alert when water is detected
- Low battery chirp alert
Others
- Regulatory Approvals
- Memory License
- For Use With
- WEB-600 Platform
Others
- Regulatory Approvals
- Memory License
- For Use With
- WEB-600 Platform
- Regulatory Approvals : Memory License
- For Use With : WEB-600 Platform