/content/hbtbt/au/en/search-results.html

    Building Control Drivers

    TOPS Open Protocol Server

    TOPS Trend Open Protocol Servers are a Windows based software application that runs on a PC to provide the communications between TOPS compatible devices on the Trend IQ network and third party devices

    Overview

    TOPS Trend Open Protocol Servers learns the structure of the third party network (e.g. BACnet) and the devices on it. These devices and their values are then mapped to virtual Trend devices (TOPS devices) inside TOPS. The TOPS devices are then grouped into Trend Lans, and made available to TOPS compatible devices (e.g. 963) using Trend addressing, making them appear to the TOPS compatible device as Trend devices. Values can then be displayed, and if appropriate adjusted from the TOPS compatible device in the normal way. Alarms from the third party network can be received by the TOPS compatible device. TOPS can be installed on the same PC as 963 or on a different PC provided the device can access the TOPS PC over IP. The licence to run TOPS also determines which third party networks TOPS is able to communicate with (e.g. BACnet) and potentially the number of points that can be accessed, depending on the driver option used

    Features & Benefits:
    • Provides communications with BACnet and TONN’s
    • Enables the 963 to read values from, or write values to BACnet and TONN’s
    • Receive alarms from BACnet devices
    • Can be installed on same PC as 963 or a PC remote from the TOPS compatible device (963)
    • Compatible with 963
    • Simple web based configuration
    • Trend mapping for points can be edited in TOPS
    • 963 can learn, view, and collect labels of all the devices
    Specifications

    Others

    • Compatible Panels & Equipment
      • BACnet and TONN’s

    Others

    • Compatible Panels & Equipment
      • BACnet and TONN’s
    • Compatible Panels & Equipment : BACnet and TONN’s
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime