System Agreements & Upgrades
WINMAG Plus Server
Option for WINMAG / WINMAG plus basic software. Required if WINMAG plus is to act as an OPC server.
This order number serves as an auxiliary number for a subsequent optional extension or (e.g. additional client or subsequent connection of video systems) to an existing WINMAG installation from V 6.0. to V10 and WINMAG plus. The appropriate licenses must be ordered separately. The dongle need not be submitted.
Features & Benefits:- Compatible with Windows XP Professional SP2, Windows of 2003 servers and Windows Vista
- Modular construction and freely programmable
- Direct control of the network devices
- List of measures to be taken for fire-fighting forces
Others
- Recommended Processor
- Efficient programming language (SIAS)
- PC Type
- OPC Server
- Operating System
- Windows XP Professional SP2
- Windows of 2003 Servers & Windows Vista
- Upgrade / Add-on Type
- License
Others
- Recommended Processor
- Efficient programming language (SIAS)
- PC Type
- OPC Server
- Operating System
- Windows XP Professional SP2
- Windows of 2003 Servers & Windows Vista
- Upgrade / Add-on Type
- License
- Recommended Processor : Efficient programming language (SIAS)
- PC Type : OPC Server
- Operating System : Windows XP Professional SP2|Windows of 2003 Servers & Windows Vista
- Upgrade / Add-on Type : License