Standard Software Support Agreements
FireWin OPC Server Application
The Firewin OPC Application is used to connect the Eltek Delta Fire Alarm System to an OPCClient.
The Firewin OPC Application is used to connect the Eltek Delta Fire Alarm System to an OPCClient. The OPC Application has to be installed on a PC and connected to the Delta Systems eBus through an eNode. The eNode is connected to the PC RS232 port and the maximum cable length is 15 meter.