/content/hbtbt/au/en/search-results.html

    A/V Cables

    Ethernet connection module

    Ethernet connection modules by Honeywell are adapter pcb for the IGIS-LOOP Controller to include another Ethernet interface (TCP/IP). An IGIS-LOOP Controller extended by the Ethernet connection module.

    Overview

    Ethernet connection modules by Honeywell are adapter pcb for the IGIS-Loop Controller to include another Ethernet interface (TCP/IP). An IGIS-Loop Controller extended by the Ethernet connection module allows a routing path to be set up via the Ethernet. An IGIS-Loop can be connected to a WINMAG control centre of a security system via the Ethernet. Intrusion detection control panels can also be connected to an IGIS-Loop directly via the Ethernet by means of the Ethernet connection module and the IGIS-Loop Controller (I-BUS router operating mode).

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime