/content/hbtbt/au/en/search-results.html

    Camera & Recorder Kits

    Thermal Temperature Camera

    The Modum is a highly accurate body temperature detection solution that offers a high level of temperature accuracy.

    Overview

    The Modum is a highly accurate body temperature detection solution that offers a high level of temperature accuracy. When deployed with the Blackbody device in its field of view (supplied), the Modum Camera is accurate to within 0.3°C making it perfect for Standoff abnormal body temperature detection requirements. The Modum kits are designed to be deployed as standalone systems.

    Features & Benefits:
    • Body heat measurement up to 5m away
    • High accuracy (0.3 Degrees)
    • Can be used as part of NDAA Section
    • 889 compliant systems*
    • High 640x512 and low 384x288
    • resolution options
    • Secondary HD visible camera
    • SDK support
    • Complete kits available with Blackbody device for rapid deployment
    • Paired blackbody for temperature
    • reference
    Certifications:
    • REACH, ROHS & CE Compliant
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime