/content/hbtbt/au/en/search-results.html

    Dome Cameras

    HDZ Series PTZ Dome IP Camera with Optical Zoom Lens

    HDZ Series PTZ dome IP cameras are HD, true day and night (TDN) capable, wide dynamic range (WDR) cameras providing crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance.

    Overview

    HDZ Series PTZ dome IP cameras are HD, true day and night (TDN) capable, wide dynamic range (WDR) cameras providing extremely crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance in many security applications. The cameras feature a built-in high PoE eliminating separate power supply and associated wiring, and a 12V DC input where PoE power is unavailable. They are ONVIF® Profile S and G compliant and support up to 128 GB Micro SDHC card for local video storage on events, continuous, or schedule, or with network interruption (card is not included). The combination of the latest digital technology and advanced video processing makes the HDZ cameras ideally suited for large-scale surveillance in cities, roadways, airports, government facilities, schools and campuses, industrial environments, and anywhere detailed surveillance is essential.

    Features & Benefits:
    • Full HD 1080p resolution, 50/60 fps image with a 1/2.8-inch 2 MP sensor
    • True WDR 120 dB ensures glare-free images
    • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 codec
    • 4.8 to 120 mm, F1.6 to F4.4, 25x optical zoom lens with 360° continuous rotation for the flexibility to clearly view the target area with desired width and depth
    • H.265, H.264, and MJPEG codec; triple stream support
    • Six IR LEDs provide up to 328 ft (100 m) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
    • Water-resistant IP66 camera housing
    • Built-in analytics in the camera, such as face detection
    • Security features include individual signed certificates and data encryption
    • Remote configuration, motorized pan, tilt, and zoom adjustments and auto focus through web client
    Certifications:
    • Emissions: FCC Part 15B, EN55032
    • Immunity: EN55024, EN50130-4
    • EU Safety: EN60950-1
    • North America Safety: UL Listed to UL/CSA 60950-1
    • RoHS: EN50581: 2012
    Specifications

    Others

    • Lens Size
      • 4.8 - 120 millimetre
    • Maximum Power Consumption
      • 20 watt
    • Maximum Operating Humidity
      • 90 (Non-condensing) percentage relative humidity
    • Power Supply
      • 12 voltage direct current
    • Input Voltage
      • 12 voltage direct current
    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Image Sensor Format
      • 1/2.8 Exmor CMOS INH
    • Minimum B/W Illumination
      • 0 lx B/W @ F1.6 (with IR LEDs on)
    • White Balance
      • ATW
      • Auto
      • Indoor
      • Manual
      • Outdoor
    • Number of Audio Outputs
      • 1
    • Motion Detection Zones
      • On/Off
    • Minimum Electronic Shutter Speed
      • 1/1 SEC
    • Maximum Focal Length
      • 120 MMT
    • CODEC
      • H.265
    • Minimum Focal Length
      • 4.8 MMT
    • Supported OS
      • Windows 7 32-bit/64-bit
    • Security
      • Digest Authentication
      • HTTPS
      • Hardware Security Chipset Protection
      • IEEE 802.1x
      • IP Filter
      • User Access Log
      • User Account and Password Protection
    • Number of Audio Inputs
      • 1
    • Day/Night Mode
      • Yes
    • Number of Alarm Outputs
      • 1
    • Number of Alarm Inputs
      • 2
    • Communication Protocols
      • ONVIF Profile & G SEC
    • Maximum Electronic Shutter Speed
      • 1/30000 SEC
    • Horizontal Angle of View
      • 59.2-2.4°
    • Defog Settings
      • On/Off
    • Audio Stream Type
      • Full-duplex
      • Simplex
    • Optical Zoom
      • 25x
    • Backlight Compensation Type
      • BLC/HLC/WDR (120 dB)
    • Video Analytics
      • Face detection
    • Supported Web Browsers
      • Internet Explorer (11.0+)
    • Minimum Color Illumination
      • 0.005 lx (Color)
    • Micro SD Function
      • Event Trigger Recording Continuous & Scheduled Recording Automatic Recording when Network Fails
    • Languages
      • English
      • Japanese
    • Digital Zoom
      • 16x

    Others

    • Lens Size
      • 4.8 - 120 millimetre
    • Maximum Power Consumption
      • 20 watt
    • Maximum Operating Humidity
      • 90 (Non-condensing) percentage relative humidity
    • Power Supply
      • 12 voltage direct current
    • Input Voltage
      • 12 voltage direct current
    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Image Sensor Format
      • 1/2.8 Exmor CMOS INH
    • Minimum B/W Illumination
      • 0 lx B/W @ F1.6 (with IR LEDs on)
    • White Balance
      • ATW
      • Auto
      • Indoor
      • Manual
      • Outdoor
    • Number of Audio Outputs
      • 1
    • Motion Detection Zones
      • On/Off
    • Minimum Electronic Shutter Speed
      • 1/1 SEC
    • Maximum Focal Length
      • 120 MMT
    • CODEC
      • H.265
    • Minimum Focal Length
      • 4.8 MMT
    • Supported OS
      • Windows 7 32-bit/64-bit
    • Security
      • Digest Authentication
      • HTTPS
      • Hardware Security Chipset Protection
      • IEEE 802.1x
      • IP Filter
      • User Access Log
      • User Account and Password Protection
    • Number of Audio Inputs
      • 1
    • Day/Night Mode
      • Yes
    • Number of Alarm Outputs
      • 1
    • Number of Alarm Inputs
      • 2
    • Communication Protocols
      • ONVIF Profile & G SEC
    • Maximum Electronic Shutter Speed
      • 1/30000 SEC
    • Horizontal Angle of View
      • 59.2-2.4°
    • Defog Settings
      • On/Off
    • Audio Stream Type
      • Full-duplex
      • Simplex
    • Optical Zoom
      • 25x
    • Backlight Compensation Type
      • BLC/HLC/WDR (120 dB)
    • Video Analytics
      • Face detection
    • Supported Web Browsers
      • Internet Explorer (11.0+)
    • Minimum Color Illumination
      • 0.005 lx (Color)
    • Micro SD Function
      • Event Trigger Recording Continuous & Scheduled Recording Automatic Recording when Network Fails
    • Languages
      • English
      • Japanese
    • Digital Zoom
      • 16x
    • Lens Size : 4.8 - 120 millimetre
    • Maximum Power Consumption : 20 watt
    • Maximum Operating Humidity : 90 (Non-condensing) percentage relative humidity
    • Power Supply : 12 voltage direct current
    • Input Voltage : 12 voltage direct current
    • Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Image Sensor Format : 1/2.8 Exmor CMOS INH
    • Minimum B/W Illumination : 0 lx B/W @ F1.6 (with IR LEDs on)
    • White Balance : ATW|Auto|Indoor|Manual|Outdoor
    • Number of Audio Outputs : 1
    • Motion Detection Zones : On/Off
    • Minimum Electronic Shutter Speed : 1/1 SEC
    • Maximum Focal Length : 120 MMT
    • CODEC : H.265
    • Minimum Focal Length : 4.8 MMT
    • Supported OS : Windows 7 32-bit/64-bit
    • Security : Digest Authentication|HTTPS|Hardware Security Chipset Protection|IEEE 802.1x|IP Filter|User Access Log|User Account and Password Protection
    • Number of Audio Inputs : 1
    • Day/Night Mode : Yes
    • Number of Alarm Outputs : 1
    • Number of Alarm Inputs : 2
    • Communication Protocols : ONVIF Profile & G SEC
    • Maximum Electronic Shutter Speed : 1/30000 SEC
    • Horizontal Angle of View : 59.2-2.4°
    • Defog Settings : On/Off
    • Audio Stream Type : Full-duplex|Simplex
    • Optical Zoom : 25x
    • Backlight Compensation Type : BLC/HLC/WDR (120 dB)
    • Video Analytics : Face detection
    • Supported Web Browsers : Internet Explorer (11.0+)
    • Minimum Color Illumination : 0.005 lx (Color)
    • Micro SD Function : Event Trigger Recording Continuous & Scheduled Recording Automatic Recording when Network Fails
    • Languages : English|Japanese
    • Digital Zoom : 16x
    Reference Guides
    Name
    Description
    File Size
    Date
    Size
    SMB End User Guide
    application/pdf 329.64 KB
    5/11/2023
    329.64 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    GOST_R_Honeywell_Video_2013
    application/pdf 4.08 MB
    5/10/2023
    4.08 MB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    365 Swap Flyer
    application/pdf 126.45 KB
    2/3/2022
    126.45 KB
    365 Swap Flyer
    application/pdf 126.45 KB
    2/3/2022
    126.45 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    HD4D Series A&E Specification
    application/pdf 119.52 KB
    5/14/2023
    119.52 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    HDZP252DI Quick Installation Guide
    application/pdf 1.16 MB
    5/8/2023
    1.16 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Embedded NVR QCG
    application/pdf 32.96 MB
    5/11/2023
    32.96 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Performance Series Datasheets
    application/pdf 106.08 KB
    5/14/2023
    106.08 KB
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    application/pdf 132.92 KB
    5/14/2023
    132.92 KB
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    application/pdf 145.31 KB
    5/14/2023
    145.31 KB
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    application/pdf 132.92 KB
    5/14/2023
    132.92 KB
    25x Zoom IR WDR PTZ IP Cameras
    application/pdf 336.17 KB
    5/14/2023
    336.17 KB
    Performance Series Datasheets
    application/pdf 106.08 KB
    5/14/2023
    106.08 KB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    Prestage Farms Case Study
    application/pdf 975.41 KB
    2/17/2022
    975.41 KB
    Case studies - Supporting you in your security needs
    application/pdf 2.26 MB
    2/17/2022
    2.26 MB
    Name
    Description
    File Size
    Date
    Size
    Prestage Farms Case Study
    application/pdf 975.41 KB
    2/17/2022
    975.41 KB
    Performance Series Datasheets
    application/pdf 106.08 KB
    5/14/2023
    106.08 KB
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    application/pdf 132.92 KB
    5/14/2023
    132.92 KB
    HD4D Series A&E Specification
    application/pdf 119.52 KB
    5/14/2023
    119.52 KB
    SMB End User Guide
    application/pdf 329.64 KB
    5/11/2023
    329.64 KB
    HDZP252DI Quick Installation Guide
    application/pdf 1.16 MB
    5/8/2023
    1.16 MB
    365 Swap Flyer
    application/pdf 126.45 KB
    2/3/2022
    126.45 KB
    Embedded NVR QCG
    application/pdf 32.96 MB
    5/11/2023
    32.96 MB
    GOST_R_Honeywell_Video_2013
    application/pdf 4.08 MB
    5/10/2023
    4.08 MB
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    application/pdf 145.31 KB
    5/14/2023
    145.31 KB
    365 Swap Flyer
    application/pdf 126.45 KB
    2/3/2022
    126.45 KB
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    application/pdf 132.92 KB
    5/14/2023
    132.92 KB
    Case studies - Supporting you in your security needs
    application/pdf 2.26 MB
    2/17/2022
    2.26 MB
    25x Zoom IR WDR PTZ IP Cameras
    application/pdf 336.17 KB
    5/14/2023
    336.17 KB
    Performance Series Datasheets
    application/pdf 106.08 KB
    5/14/2023
    106.08 KB
    Name
    Description
    File Size
    Date
    Size
    SMB End User Guide
    329.64 KB
    5/11/2023
    GOST_R_Honeywell_Video_2013
    4.08 MB
    5/10/2023
    365 Swap Flyer
    126.45 KB
    2/3/2022
    365 Swap Flyer
    126.45 KB
    2/3/2022
    HD4D Series A&E Specification
    119.52 KB
    5/14/2023
    HDZP252DI Quick Installation Guide
    1.16 MB
    5/8/2023
    Embedded NVR QCG
    32.96 MB
    5/11/2023
    Performance Series Datasheets
    106.08 KB
    5/14/2023
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    132.92 KB
    5/14/2023
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    145.31 KB
    5/14/2023
    L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
    132.92 KB
    5/14/2023
    25x Zoom IR WDR PTZ IP Cameras
    336.17 KB
    5/14/2023
    Performance Series Datasheets
    106.08 KB
    5/14/2023
    Prestage Farms Case Study
    975.41 KB
    2/17/2022
    Case studies - Supporting you in your security needs
    2.26 MB
    2/17/2022
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime