/content/hbtbt/au/en/search-results.html

    Dome Cameras

    Speed Dome

    Speed Dome combines world-class imaging and advanced IP camera technology provides streaming images in 1080P at full frame rate.

    Overview

    Speed Dome combines world-class imaging and advanced IP camera technology provides streaming images in 1080P at full frame rate. With an IP66 and IK-10 housing, these speed domes are ideal for advanced surveillance monitoring indoor or outdoor. Featuring 360° continuous rotation, 20x zoom and vari-focal auto-focus lens, the HISD-2201 series speed domes deliver a full picture of the area under surveillance in optimal width and depth. True Day/Night (TDN) and Wide Dynamic Range (WDR) are ideal for areas where there is high illumination contrast between background and foreground. The High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful for surveillance at car park entrances and highways.

    Features & Benefits:
    • Electronic Image stabilization
    • H.264 High Profile / MJPEG, VBR / CBR and Dual streams
    • Motion detection, network fail detection and privacy zones
    • IR beam distance up to 100m with high-powered IR array
    • 2 alarm input and 1 output, SD card support, RS-485, audio input and output, analog video output
    • Edge storage is 32G
    Certifications:
    • ONVIF Profile S
    Specifications

    Others

    • Resolution
      • 1080 pixel
    • Minimum Storage Temperature
      • -20 degree Celsius
    • Input Voltage
      • 24 voltage alternating current
    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Focal Length
      • 94 millimetre
    • Minimum Focal Length
      • 4.7 millimetre
    • Minimum Operating Humidity
      • 0 Percentage
    • Maximum Storage Temperature
      • 70 degree Celsius
    • Number of Presets
      • 128
    • Number of Alarm Outputs
      • 1
    • Maximum Electronic Shutter Speed
      • 1/30000 SEC
    • Alarm Outputs
      • 1
    • Bit Rate Control Type
      • CBR
      • VBR
    • Backlight Compensation Type
      • WDR
    • Bit Rate
      • 32 Kbps - 16 Mbps
    • Supported Web Browsers
      • IE 6.0
    • Alarm & Event Types
      • Intelligent Video Motion Detection and External Input
    • Minimum Electronic Shutter Speed
      • 1/1 SEC
    • Maximum Pan Preset Speed
      • 300 °/S
    • Image Sensor Format
      • 1/2.8 INH
    • Communication Protocols
      • RJ45
    • Scanning System
      • Progressive Scan
    • Pan Travel
      • 360 DD
    • Number of Audio Outputs
      • 1
    • Interoperability
      • ONVIF
    • Day/Night Mode
      • Yes
    • Alarm & Event Notifications
      • FTP
      • SMTP
      • Web Browser
    • Wide Dynamic Range
      • >80 dB
    • Signal to Noise Ratio
      • >50 dB
    • Number of Privacy Masking Areas
      • 4
    • Minimum Tilt Travel
      • 90 DD
      • 90 degree
    • Minimum Color Illumination
      • 0.1 lux
    • Minimum B/W Illumination
      • 0.005 lux
    • Main Stream Frame Rate
      • 1280 x 720 (25/30 fps)
      • 1920 x 1080 (25/30 fps)
    • Alarm Detection
      • Yes
    • Number of Audio Inputs
      • 1
    • Minimum Aperature
      • F1.6
    • Maximum Power Consumption
      • 40 Watt
    • Infrared Cut Filter
      • Mechanical
    • Sub Stream Frame Rate
      • 160 x 112 (25/30 fps)
      • 320 x 240 (25/30 fps)
      • 640 x 480 (25/30 fps)
    • Security
      • IP Address Filtering
      • User Access Log
    • Number of Alarm Inputs
      • 1
    • Maximum Tilt Travel
      • 0 DD
    • Maximum Aperature
      • F3.5

    Others

    • Resolution
      • 1080 pixel
    • Minimum Storage Temperature
      • -20 degree Celsius
    • Input Voltage
      • 24 voltage alternating current
    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Focal Length
      • 94 millimetre
    • Minimum Focal Length
      • 4.7 millimetre
    • Minimum Operating Humidity
      • 0 Percentage
    • Maximum Storage Temperature
      • 70 degree Celsius
    • Number of Presets
      • 128
    • Number of Alarm Outputs
      • 1
    • Maximum Electronic Shutter Speed
      • 1/30000 SEC
    • Alarm Outputs
      • 1
    • Bit Rate Control Type
      • CBR
      • VBR
    • Backlight Compensation Type
      • WDR
    • Bit Rate
      • 32 Kbps - 16 Mbps
    • Supported Web Browsers
      • IE 6.0
    • Alarm & Event Types
      • Intelligent Video Motion Detection and External Input
    • Minimum Electronic Shutter Speed
      • 1/1 SEC
    • Maximum Pan Preset Speed
      • 300 °/S
    • Image Sensor Format
      • 1/2.8 INH
    • Communication Protocols
      • RJ45
    • Scanning System
      • Progressive Scan
    • Pan Travel
      • 360 DD
    • Number of Audio Outputs
      • 1
    • Interoperability
      • ONVIF
    • Day/Night Mode
      • Yes
    • Alarm & Event Notifications
      • FTP
      • SMTP
      • Web Browser
    • Wide Dynamic Range
      • >80 dB
    • Signal to Noise Ratio
      • >50 dB
    • Number of Privacy Masking Areas
      • 4
    • Minimum Tilt Travel
      • 90 DD
      • 90 degree
    • Minimum Color Illumination
      • 0.1 lux
    • Minimum B/W Illumination
      • 0.005 lux
    • Main Stream Frame Rate
      • 1280 x 720 (25/30 fps)
      • 1920 x 1080 (25/30 fps)
    • Alarm Detection
      • Yes
    • Number of Audio Inputs
      • 1
    • Minimum Aperature
      • F1.6
    • Maximum Power Consumption
      • 40 Watt
    • Infrared Cut Filter
      • Mechanical
    • Sub Stream Frame Rate
      • 160 x 112 (25/30 fps)
      • 320 x 240 (25/30 fps)
      • 640 x 480 (25/30 fps)
    • Security
      • IP Address Filtering
      • User Access Log
    • Number of Alarm Inputs
      • 1
    • Maximum Tilt Travel
      • 0 DD
    • Maximum Aperature
      • F3.5
    • Resolution : 1080 pixel
    • Minimum Storage Temperature : -20 degree Celsius
    • Input Voltage : 24 voltage alternating current
    • Maximum Operating Humidity : 95 Percentage
    • Maximum Focal Length : 94 millimetre
    • Minimum Focal Length : 4.7 millimetre
    • Minimum Operating Humidity : 0 Percentage
    • Maximum Storage Temperature : 70 degree Celsius
    • Number of Presets : 128
    • Number of Alarm Outputs : 1
    • Maximum Electronic Shutter Speed : 1/30000 SEC
    • Alarm Outputs : 1
    • Bit Rate Control Type : CBR|VBR
    • Backlight Compensation Type : WDR
    • Bit Rate : 32 Kbps - 16 Mbps
    • Supported Web Browsers : IE 6.0
    • Alarm & Event Types : Intelligent Video Motion Detection and External Input
    • Minimum Electronic Shutter Speed : 1/1 SEC
    • Maximum Pan Preset Speed : 300 °/S
    • Image Sensor Format : 1/2.8 INH
    • Communication Protocols : RJ45
    • Scanning System : Progressive Scan
    • Pan Travel : 360 DD
    • Number of Audio Outputs : 1
    • Interoperability : ONVIF
    • Day/Night Mode : Yes
    • Alarm & Event Notifications : FTP|SMTP|Web Browser
    • Wide Dynamic Range : >80 dB
    • Signal to Noise Ratio : >50 dB
    • Number of Privacy Masking Areas : 4
    • Minimum Tilt Travel : 90 DD|90 degree
    • Minimum Color Illumination : 0.1 lux
    • Minimum B/W Illumination : 0.005 lux
    • Main Stream Frame Rate : 1280 x 720 (25/30 fps)|1920 x 1080 (25/30 fps)
    • Alarm Detection : Yes
    • Number of Audio Inputs : 1
    • Minimum Aperature : F1.6
    • Maximum Power Consumption : 40 Watt
    • Infrared Cut Filter : Mechanical
    • Sub Stream Frame Rate : 160 x 112 (25/30 fps)|320 x 240 (25/30 fps)|640 x 480 (25/30 fps)
    • Security : IP Address Filtering|User Access Log
    • Number of Alarm Inputs : 1
    • Maximum Tilt Travel : 0 DD
    • Maximum Aperature : F3.5
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime