/content/hbtbt/au/en/search-results.html

    PTZ Cameras

    IR Eyeball Camera with Digital WDR

    Honeywell’s HIE2PI-S eyeball camera is great for a number of indoor and outdoor applications as it provides high-quality surveillance consistently and reliably.

    Overview

    Honeywell’s HIE2PI-S eyeball camera is great for a number of indoor and outdoor applications as it provides high-quality surveillance consistently and reliably. With 2MP full real-time recording and support for Digital WDR and True Day Night technologies, the HIE2PI-S is a highly effective and affordable surveillance offering for small and medium businesses.

    Features & Benefits:
    • H.265 Codec Compression
    • ONVIF Profile S/G compliant
    • Supports dual streams (main, sub)
    • Built-in microSD card slot (up to 128GB)
    • 20-30 meter IR distance
    Specifications

    Others

    • Maximum Storage Temperature
      • 60 °C
    • Maximum Operating Humidity
      • 90 %
    • Overall Width
      • 94.6 mm
    • Infrared Distance
      • 20-30 m
    • Power Supply
      • 12 VDC
    • Minimum Storage Temperature
      • -30 °C
    • Lens Size
      • 3.6 mm @F1.6
    • Minimum Operating Ambient Temperature
      • -30 °C
    • Input Voltage
      • 12 VDC/PoE
    • Cold Start Temperature
      • -30 C
    • Maximum Power Consumption
      • < 5 W
    • Overall Height
      • 82.8 mm
    • Maximum Operating Ambient Temperature
      • 60 °C
    • Bit Rate Control Type
      • CBR; VBR
    • Video Analytics
      • Motion Detection
    • Minimum Electronic Shutter Speed
      • 1/25 sec
    • Detection Sensor Type
      • Image Sensor
    • Communication Protocols
      • TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
    • Camera Type
      • 2MP IR cameras
    • Alarm & Event Types
      • Motion Alarm
    • Wide Dynamic Range
      • Digital WDR
    • Supported Web Browsers
      • IE / Firefox Browsing
    • Network Connector Type
      • RJ45
    • Horizontal Angle of View
      • 92 Degree
    • Day/Night Mode
      • TDN
    • Compatible Environments
      • Indoor; Outdoor
    • Gains Control
      • AGC
    • Vertical Angle of View
      • 92 degree
    • Image Sensor Format
      • 1/2.9in
    • Active Noise Reduction Type
      • 3D DNR
    • Regulatory Approvals
      • IP 67 certified
    • Recording and Storage Method
      • MicroSD card
    • Maximum Number of Users
      • 4
    • Includes
      • 1/2.7" CMOS Sensor; 2 MP Fixed lens; SD Slot; TDN; DWDR; 3.6 mm; 12 VDC / PoE
    • For Use With
      • 2MP IR cameras
    • CODEC
      • H.265 Codec Compression
    • Bit Rate
      • 256 to 4 Kbps to Mbps
    • Additional Frame Rate
      • Sub stream: 50 Hz: D1/CIF/480 x 240 @(1-25fps)
    • Storage Capacity
      • 128 GB
    • Frequency
      • 50 hz
    • Corridor Mode
      • Yes
    • Video Streams
      • Dual
    • Minimum Color Illumination
      • 0 Lux
    • Micro SD Function
      • MicroSD card slot(upto 128GB)
    • Maximum Aperature
      • F1.6
    • Sub Stream Frame Rate
      • 50 Hz: D1/CIF/480 x 240 @(1-25fps)
    • Maximum Focal Length
      • 3.6 mm
    • Maximum Electronic Shutter Speed
      • 1/ 100000 sec
    • Lens Type
      • Fixed; Variable
    • White Balance
      • AWB
    • Minimum Aperature
      • F1.2
    • Iris Type
      • Fixed
    • Interoperability
      • ONVIF S; ONVIF G
    • Includes Video Stream Encryption
      • yes
    • Image Detection Type
      • 2MP IP IR cameras
    • Gore Vents
      • Yes IP 67 certified

    Others

    • Maximum Storage Temperature
      • 60 °C
    • Maximum Operating Humidity
      • 90 %
    • Overall Width
      • 94.6 mm
    • Infrared Distance
      • 20-30 m
    • Power Supply
      • 12 VDC
    • Minimum Storage Temperature
      • -30 °C
    • Lens Size
      • 3.6 mm @F1.6
    • Minimum Operating Ambient Temperature
      • -30 °C
    • Input Voltage
      • 12 VDC/PoE
    • Cold Start Temperature
      • -30 C
    • Maximum Power Consumption
      • < 5 W
    • Overall Height
      • 82.8 mm
    • Maximum Operating Ambient Temperature
      • 60 °C
    • Bit Rate Control Type
      • CBR; VBR
    • Video Analytics
      • Motion Detection
    • Minimum Electronic Shutter Speed
      • 1/25 sec
    • Detection Sensor Type
      • Image Sensor
    • Communication Protocols
      • TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
    • Camera Type
      • 2MP IR cameras
    • Alarm & Event Types
      • Motion Alarm
    • Wide Dynamic Range
      • Digital WDR
    • Supported Web Browsers
      • IE / Firefox Browsing
    • Network Connector Type
      • RJ45
    • Horizontal Angle of View
      • 92 Degree
    • Day/Night Mode
      • TDN
    • Compatible Environments
      • Indoor; Outdoor
    • Gains Control
      • AGC
    • Vertical Angle of View
      • 92 degree
    • Image Sensor Format
      • 1/2.9in
    • Active Noise Reduction Type
      • 3D DNR
    • Regulatory Approvals
      • IP 67 certified
    • Recording and Storage Method
      • MicroSD card
    • Maximum Number of Users
      • 4
    • Includes
      • 1/2.7" CMOS Sensor; 2 MP Fixed lens; SD Slot; TDN; DWDR; 3.6 mm; 12 VDC / PoE
    • For Use With
      • 2MP IR cameras
    • CODEC
      • H.265 Codec Compression
    • Bit Rate
      • 256 to 4 Kbps to Mbps
    • Additional Frame Rate
      • Sub stream: 50 Hz: D1/CIF/480 x 240 @(1-25fps)
    • Storage Capacity
      • 128 GB
    • Frequency
      • 50 hz
    • Corridor Mode
      • Yes
    • Video Streams
      • Dual
    • Minimum Color Illumination
      • 0 Lux
    • Micro SD Function
      • MicroSD card slot(upto 128GB)
    • Maximum Aperature
      • F1.6
    • Sub Stream Frame Rate
      • 50 Hz: D1/CIF/480 x 240 @(1-25fps)
    • Maximum Focal Length
      • 3.6 mm
    • Maximum Electronic Shutter Speed
      • 1/ 100000 sec
    • Lens Type
      • Fixed; Variable
    • White Balance
      • AWB
    • Minimum Aperature
      • F1.2
    • Iris Type
      • Fixed
    • Interoperability
      • ONVIF S; ONVIF G
    • Includes Video Stream Encryption
      • yes
    • Image Detection Type
      • 2MP IP IR cameras
    • Gore Vents
      • Yes IP 67 certified
    • Maximum Storage Temperature : 60 °C
    • Maximum Operating Humidity : 90 %
    • Overall Width : 94.6 mm
    • Infrared Distance : 20-30 m
    • Power Supply : 12 VDC
    • Minimum Storage Temperature : -30 °C
    • Lens Size : 3.6 mm @F1.6
    • Minimum Operating Ambient Temperature : -30 °C
    • Input Voltage : 12 VDC/PoE
    • Cold Start Temperature : -30 C
    • Maximum Power Consumption : < 5 W
    • Overall Height : 82.8 mm
    • Maximum Operating Ambient Temperature : 60 °C
    • Bit Rate Control Type : CBR; VBR
    • Video Analytics : Motion Detection
    • Minimum Electronic Shutter Speed : 1/25 sec
    • Detection Sensor Type : Image Sensor
    • Communication Protocols : TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
    • Camera Type : 2MP IR cameras
    • Alarm & Event Types : Motion Alarm
    • Wide Dynamic Range : Digital WDR
    • Supported Web Browsers : IE / Firefox Browsing
    • Network Connector Type : RJ45
    • Horizontal Angle of View : 92 Degree
    • Day/Night Mode : TDN
    • Compatible Environments : Indoor; Outdoor
    • Gains Control : AGC
    • Vertical Angle of View : 92 degree
    • Image Sensor Format : 1/2.9in
    • Active Noise Reduction Type : 3D DNR
    • Regulatory Approvals : IP 67 certified
    • Recording and Storage Method : MicroSD card
    • Maximum Number of Users : 4
    • Includes : 1/2.7" CMOS Sensor; 2 MP Fixed lens; SD Slot; TDN; DWDR; 3.6 mm; 12 VDC / PoE
    • For Use With : 2MP IR cameras
    • CODEC : H.265 Codec Compression
    • Bit Rate : 256 to 4 Kbps to Mbps
    • Additional Frame Rate : Sub stream: 50 Hz: D1/CIF/480 x 240 @(1-25fps)
    • Storage Capacity : 128 GB
    • Frequency : 50 hz
    • Corridor Mode : Yes
    • Video Streams : Dual
    • Minimum Color Illumination : 0 Lux
    • Micro SD Function : MicroSD card slot(upto 128GB)
    • Maximum Aperature : F1.6
    • Sub Stream Frame Rate : 50 Hz: D1/CIF/480 x 240 @(1-25fps)
    • Maximum Focal Length : 3.6 mm
    • Maximum Electronic Shutter Speed : 1/ 100000 sec
    • Lens Type : Fixed; Variable
    • White Balance : AWB
    • Minimum Aperature : F1.2
    • Iris Type : Fixed
    • Interoperability : ONVIF S; ONVIF G
    • Includes Video Stream Encryption : yes
    • Image Detection Type : 2MP IP IR cameras
    • Gore Vents : Yes IP 67 certified
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime