/content/hbtbt/au/en/search-results.html

    NVRs

    iFT -E - Remotely Programmable NVR+

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System.

    Overview

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT-E optimizes bandwidth use for high quality recording by multistream camera connections, adapting video transmission to the available bandwidth.

    Features & Benefits:
    • Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm and increased detection accuracy
    • P2P connection available for easy and flexible remote connection
    • End to end secure streaming where video is encrypted (HTTPS) from the camera right through to the viewer to avoid tampering (when connecting with 30s and 60s cameras)
    • Support self-encryption hard drive for security data at rest to data avoid data tempering risk in case hard drive was removed from device.
    Specifications

    Others

    • Minimum Hard Drive Size
      • 2x8 Terabyte
    • Overall Width
      • 441 Millimeter-PRD
    • Overall Height
      • 88 Millimeter-PRD
    • Compatible Cameras
      • 32
    • Web Client
      • Xo Client
    • Mobile Client
      • iTrace; iPIR
    • Compatible Analytics
      • Basic Motion Detection (VMD)
    • Video Resolution
      • Up to HD/MP
    • Number of Supported Camera Channels
      • 32
    • Software Media
      • CMS; VMS
    • Operating System
      • ADPRO® XO™ Security Operating System, Linux based
    • Regulatory Approvals
      • i-LIDS

    Others

    • Minimum Hard Drive Size
      • 2x8 Terabyte
    • Overall Width
      • 441 Millimeter-PRD
    • Overall Height
      • 88 Millimeter-PRD
    • Compatible Cameras
      • 32
    • Web Client
      • Xo Client
    • Mobile Client
      • iTrace; iPIR
    • Compatible Analytics
      • Basic Motion Detection (VMD)
    • Video Resolution
      • Up to HD/MP
    • Number of Supported Camera Channels
      • 32
    • Software Media
      • CMS; VMS
    • Operating System
      • ADPRO® XO™ Security Operating System, Linux based
    • Regulatory Approvals
      • i-LIDS
    • Minimum Hard Drive Size : 2x8 Terabyte
    • Overall Width : 441 Millimeter-PRD
    • Overall Height : 88 Millimeter-PRD
    • Compatible Cameras : 32
    • Web Client : Xo Client
    • Mobile Client : iTrace; iPIR
    • Compatible Analytics : Basic Motion Detection (VMD)
    • Video Resolution : Up to HD/MP
    • Number of Supported Camera Channels : 32
    • Software Media : CMS; VMS
    • Operating System : ADPRO® XO™ Security Operating System, Linux based
    • Regulatory Approvals : i-LIDS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime