/content/hbtbt/au/en/search-results.html

    Video Analytics Software

    Advance Analytics Flow Map

    Honeywell Advance Analytics Flow Map provide real time alarms based on the user defined rules to detect abnormal or suspicious behavior without human supervision.

    Overview

    Honeywell Advance Analytics Flow Map provide real time alarms based on the user defined rules to detect abnormal or suspicious behavior without human supervision. This powerful capability enhances both manned and unmanned operations around the clock. This in-turn reduces the amount of video data that operators must review and enables a high level monitoring for any size of video system. It automatically monitors video for specific people, vehicles, objects and their associated behavior within a camera view.

    Features & Benefits:
    • Powerful AI based technology
    • Fail over server
    • False alarm minimization with deep learning
    • Administrator login
    • Scheduler to enable scheduling of Analytics
    Specifications

    Others

    • Upgrade / Add-on Type
      • Add-On
    • Database Support
      • Honeywell Advance Analytics Server
    • Software Media
      • Digital
    • For Use With
      • Honeywell Advance Analytics
    • Web Client
      • MAXPRO® VMS Client
    • Licensed Function
      • Flow Map
    • PC Type
      • Windows Server 2012 R2 and 2016
    • Minimum Network Speed
      • 1 GB
    • Recommended Processor
      • Xeon 6/12 Core
    • DVD Drive
      • Yes
    • Operating System
      • Windows 10
    • Minimum RAM
      • 8 GB
    • Number of Supported Camera Channels
      • 15/30

    Others

    • Upgrade / Add-on Type
      • Add-On
    • Database Support
      • Honeywell Advance Analytics Server
    • Software Media
      • Digital
    • For Use With
      • Honeywell Advance Analytics
    • Web Client
      • MAXPRO® VMS Client
    • Licensed Function
      • Flow Map
    • PC Type
      • Windows Server 2012 R2 and 2016
    • Minimum Network Speed
      • 1 GB
    • Recommended Processor
      • Xeon 6/12 Core
    • DVD Drive
      • Yes
    • Operating System
      • Windows 10
    • Minimum RAM
      • 8 GB
    • Number of Supported Camera Channels
      • 15/30
    • Upgrade / Add-on Type : Add-On
    • Database Support : Honeywell Advance Analytics Server
    • Software Media : Digital
    • For Use With : Honeywell Advance Analytics
    • Web Client : MAXPRO® VMS Client
    • Licensed Function : Flow Map
    • PC Type : Windows Server 2012 R2 and 2016
    • Minimum Network Speed : 1 GB
    • Recommended Processor : Xeon 6/12 Core
    • DVD Drive : Yes
    • Operating System : Windows 10
    • Minimum RAM : 8 GB
    • Number of Supported Camera Channels : 15/30
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime