Mobile Credentials
Mobile Configuration Card
HID Global Mobile Configuration Card are used to personalize and activate a mobile ready reader and also to adjust Bluetooth range settings on mobile enabled iCLASS SE readers.
HID Global Mobile Configuration Card are used to personalize and activate a mobile ready reader converting it to a mobile-enabled reader. This Configuration card also enables the use of the BLE Config App which is used to adjust Bluetooth range settings on mobile enabled iCLASS SE readers.
Features & Benefits:- 13.56 MHz Credential Support
- Personalize and activate a mobile ready reader