Card Readers
LuminAXS MifareD OSDP Reader
Honeywell LuminAXS reader suitable for access control systems and for arming and disarming intruder systems.
Honeywell LuminAXS reader are suitable for access control systems and for arming and disarming intruder systems. The narrow, flat and rugged housing makes the reader meet modern architectural design requirements. The readers are available with wiegand and OSDP interfaces so that a wide range of application possibilities is offered. The colors of the light ring (green, yellow, red) are controlled by the panel during normal operation. However this can be customized using the optional Configuration Tool. In addition, the keypad backlight and integrated buzzer provide the user with clear feedback during operation.
LuminAXS readers can easily be integrated with Honeywell access control and intrusion detection systems via the new OSDP interface. The readers are supplied with a mounting frame, meaning that the reader can be mounted quickly and simply, without a European gang box. The functional housing is supplemented by the optional visual cover and a wall plate for surface mounting.
Features & Benefits:- Reading technology MIFARE DESFire EV1/EV2 encrypted
- Resistant surface IP65
- Compact design
- Suitable for indoor and outdoor
- EN 60529
- Vds Class III
- CE
Others
- Overall Height
- 80.4 Millimeter-PRD
- Overall Depth
- 13.5 Millimeter-PRD
- Maximum Operating Ambient Temperature
- 65 Degrees Celsius
- Minimum Operating Ambient Temperature
- -25 Degrees Celsius
- Overall Width
- 80.4 Millimeter-PRD
- Regulatory Approvals
- EN 60529; Vds Class III
- Minimum Operating Voltage
- 9
- Maximum Operating Voltage
- 15
Others
- Overall Height
- 80.4 Millimeter-PRD
- Overall Depth
- 13.5 Millimeter-PRD
- Maximum Operating Ambient Temperature
- 65 Degrees Celsius
- Minimum Operating Ambient Temperature
- -25 Degrees Celsius
- Overall Width
- 80.4 Millimeter-PRD
- Regulatory Approvals
- EN 60529; Vds Class III
- Minimum Operating Voltage
- 9
- Maximum Operating Voltage
- 15
- Overall Height : 80.4 Millimeter-PRD
- Overall Depth : 13.5 Millimeter-PRD
- Maximum Operating Ambient Temperature : 65 Degrees Celsius
- Minimum Operating Ambient Temperature : -25 Degrees Celsius
- Overall Width : 80.4 Millimeter-PRD
- Regulatory Approvals : EN 60529; Vds Class III
- Minimum Operating Voltage : 9
- Maximum Operating Voltage : 15
Please Sign In to view part numbers available for purchase based on your account