System Agreements & Upgrades
NovaTime ZK without Time Recording
ZK software can be upgraded with a NovaTime ZE software at any time as the required database structure is completely available. When updating a pure NovaTime ZK system to NovaTime, the normal NovaTime software is required.
ZK software can be upgraded with a NovaTime ZE software at any time as the required database structure is completely available. When retrofitting ZE retrofitting, make sure that the number of employees for ZE and ZK is the same. ACT or ACS can be used as ZK devices. When updating a pure NovaTime ZK system to NovaTime, the normal NovaTime software is required.