Lighting Controllers
Dali2 64 Add Control M-Bay Bus Sylk - Surface Mount
Dali2 64 Add Control M-Bay Bus Sylk - Surface Mount
DALI64 Lighting Controller Sylk
Features & Benefits:- Lighting Control Application in a Lightspot HD sensor means quick and simple installation. Ideal for exposed soffits where mounting controller is unsightly.
- Best in class detection range and sensitivity to small movement so lights are always on when required, reduce occupancy time delays to maximise energy savings.
- No additional controller hardware, reduces overall hardware costs and saves time on installation.
- DALI Addressable simple wiring (just mains and 2 core network cable) reduces wiring errors, time planning wiring lay out and simplifies installation.
- Soft wiring means can changes can be easily made to lighting without physically re-wiring.
- Easily create sophisticated lighting scenes and groups to generate an enhanced working or learning environment.
- Connect mains power and DALI network using an UltraLite LCM for easy distribution of mains power and DALI wiring.
- Commissioned using the QuickSet Pro infrared hand-held controller.