Programmers
Quickset Pro
QuickSet Pro suitable for all LightSpot HD presence detectors and daylight sensors.
QuickSet Pro is our hand-held commissioning device with QuickSet Pro it’s fast and easy to commission your system, make changes to the settings and add new devices. Commissioning is simplicity itself. A hand-held infra-red programmer means you can tell each sensor exactly what you want it to do. You don’t need to climb any ladders or pore over a long programming guide. The intuitive on-screen guide will take you through the whole process. Want to repeat the same settings on a number of sensors Simple, just ‘copy and paste’ from one sensor to any other sensor. You can commission whole areas in just a few minutes. It couldn’t be easier. Just download the settings from your sensor, make the changes you want, and upload the new settings. You can then ‘copy and paste’ these settings to other sensors.
Features & Benefits:- QuickControl is ideal for easy operation of the LightSpot HD in daily use
- Manual activation/deactivation
- Brightness setting
- Six light scenes adjustable and retrievable
- Wall mount included in delivery
- QuickSet LightSpot HD
- • Four overrun settings - 5, 10, 20 and 40 minutes
- • Presence mode, on and off
- • Activate/deactivate the brightness sensor
- • Walk test
- • Setting the desired brightness value using a suitable luxmeter