Lighting Controllers
Connect UltraLite LCM
UltraLite LCM by Ex-Or provides an economical solution for the connection of luminaires to either presence/absence detectors or conventional switches. They are available with either different 6-pole sockets for dimmable or fixed-output luminaires.
UltraLite LCMs by Ex-Or provide an economical solution for the connection of luminaires to either presence/absence detectors or conventional switches. UltraLite LCMs are available with either ten, six or four 6-pole sockets for dimmable or fixed-output luminaires.
Features & Benefits:- energy saving
- Affords local control to the end-user
- Mains terminals are provided for live and separate maintained live
- luminaires via a key switch
Others
- Mounting Type
- Surface
- Surface
- Network Connection
- No
- No
- Control Type
- Switching
- Number of Channels
- 6
Others
- Mounting Type
- Surface
- Surface
- Network Connection
- No
- No
- Control Type
- Switching
- Number of Channels
- 6
- Mounting Type : Surface|Surface
- Network Connection : No|No
- Control Type : Switching
- Number of Channels : 6