/content/hbtbt/dk/en/search-results.html

    Temperature Controllers

    Refrigeration Case Controller

    Refrigeration Case Controllers are case controller remote display network expansion module that allows the connection of up to 5 RCC-RUI’s to a single RCC-1081 controller.

    Overview

    Refrigeration Case Controllers are case controller remote display network expansion module that allows the connection of up to 5 RCC-RUI’s to a single RCC-1081 controller. The remote user interface is multipurpose interface allowing RCC-1081 case controller users to view and modify some, but not all, configurable parameters within a RCC-1081 controller. Its primary function is to display operational status of its associated controller and refrigerated display case while also allowing local test mode configuration of stepper valve.

    Features & Benefits:
    • On board 8-position address switch
    • It provides user the option of setting its BACnet address
    • Easy to use
    Certifications:
    • UL Listed per 60730-1
    Specifications

    Others

    • Communications Protocol
      • BACnet

    Others

    • Communications Protocol
      • BACnet
    • Communications Protocol : BACnet
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime