/content/hbtbt/dk/en/search-results.html

    Thermostats

    MODUM Thermal Cameras Kit

    Thermal Cameras for Body Temp detection

    Overview

    The Modum is a highly accurate body temperature screening solution that offers initial body temperature measurement for triage use. When deployed with the Blackbody device in its field of view (supplied), the Modum Camera is accurate to within 0.54°F/0.3°C making it perfect for abnormal body temperature screening requirements.

    he Modum kits are designed to be deployed as standalone systems (or as part of a networked system) allowing a portable and rapid deployment. The Fixed Modum twins a highly accurate thermal camera with a 1080p daylight camera allowing for the quick identification and recording of the source of the trigger. This makes it perfect to integrate alongside a Face Detection or Facial Recognition capabilities.

    Features & Benefits:
    • Heat measurement up to 5m away
    • High accuracy (0.3 Degrees)
    • Can be used as part of NDAA Section
    • 889 compliant systems*
    • High 640x512 and low 384x288resolution options
    • Secondary HD visible camera
    • SDK support
    • Complete kits available with Blackbody device for rapid deployment
    • Paired blackbody for temperature
    • reference
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime