Expansion Modules
Notifier Speaker Circuit Module
NFC-CE4 N is a Zone exoander module.
The NFC-50/100(E) comes standard with a single speaker circuit and a built-in 50 watt, 25V amplifier. A secondary 50 watt amplifier (NFC-BDA-25/70V) can be added for single speaker circuit backup or to increase system capacity to two speaker circuits and an additional 50 watts of audio power. An optional NFC-CE6 module added to the NFC-50/100(E) will upgrade the system to a maximum of eight speaker circuit outputs. All speaker output circuits can be wired in either Style Y (Class B) or Style Z (Class A) configuration.
Features & Benefits:- Modular design for system flexibility and easy expansion
- Removable terminal blocks
- 50 watts of 25V audio power (expandable to 100 watts) RMS
- 2 amp Notification Appliance Circuit (NAC) output, sync generator, or follower for System Sensor, Wheelock or Gentex protocols
- Optional 70Vtransformer available for the primary amplifier. (Note that speaker wiring continues to be supervised in standby, alarm and when background music is playing with this optional transformer installed)
- UL Listed
- UL 2572
- UL 864
- EN54