/content/hbtbt/dk/en/search-results.html

    Hazard Detection Software

    FlexES Guard box

    Honeywell’s FlexES Guard box is software when used with corresponding licenses for extensions, along with drivers and data point packages, messages from hazard alarm systems can be displayed and managed remotely via PC regardless of location.

    Overview

    Honeywell’s FlexES Guard box is software when used with the corresponding licenses for extensions, along with drivers and data point packages, messages from hazard alarm systems can be displayed and managed via a PC on different terminal devices regardless of location. At the same time, operating activities are also possible. Moreover, FlexES Guard fully supports the function of electronic emergency plans. The software is compatible with XP Professional (SP3) 32-bit version, Windows Server 2008 32 /64-bit versions, Windows 7 32-/64-bit versions.

    Specifications

    Others

    • Upgrade / Add-on Type
      • Unlicensed
    • For Use With
      • FlexES Guard Hazard; Alarm Management System
    • Operating System
      • XP Professional 32-bit; Windows Server 2008 32-/64-bit; Windows 7 32-/64-bit

    Others

    • Upgrade / Add-on Type
      • Unlicensed
    • For Use With
      • FlexES Guard Hazard; Alarm Management System
    • Operating System
      • XP Professional 32-bit; Windows Server 2008 32-/64-bit; Windows 7 32-/64-bit
    • Upgrade / Add-on Type : Unlicensed
    • For Use With : FlexES Guard Hazard; Alarm Management System
    • Operating System : XP Professional 32-bit; Windows Server 2008 32-/64-bit; Windows 7 32-/64-bit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime